Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 13.940 | |
| A dimension MM | 354.200 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25254-20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4.134 | |
| Drop dimension MM | 105.00 | |
| End connection torque | 63-75 LB-FT(85-102 NM) | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -20 | -20 |
| End type 1 | FLANGE FLAT FACE C62 | Flange Flat Face C62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.409 | |
| Hose cut off factor MM | 61.200 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.500 | |
| Product height in | 4.134 | |
| Product height mm | 105.004 | |
| Product length in | 13.945 | |
| Product length mm | 354.200 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.630 | |
| Product width mm | 66.802 |