Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.740 |
| Drop dimension MM | 2.74 |
| Finish plating | Dura-Kote |
| Hose size | -20 |
| Inside diameter IN | 0.906 |
| Inside diameter MM | 23.000 |
| Product material | Carbon steel |
| Thread sealant | No |
