
Danfoss Flexmaster
GM10083-050
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GM10083-050
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 80 MM |
| End Size 2 | 80 MM |
| End type 1 | Compression |
| End type 2 | Compression |
| Feature | Quick connects and disconnectsSimplifies maintenance and repairsAbsorbs machine vibration |
| Finish/plating | Zinc |
| Item type | Flexmaster Complete Assembly |
| Product material | Carbon Steel |
| Product Type | Tube and Pipe Joints |
| Product Weight | .687801 kg |
| Sub-brand | Flexmaster |
| Thread sealant | No |
| Trade Name | None |
| Tube / Pipe Size (OD) | 50 mm |
| Vacuum rating | 25 iHg |
| Working pressure | 15 bar |