Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.133 | |
| A dimension MM | 28.780 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GW1172-0604S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.464 | |
| Hose cut off factor MM | 11.780 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.1140 | |
| Inside diameter MM | 2.9000 | |
| Product height in | 0.394 | |
| Product height mm | 10.000 | |
| Product length in | 1.134 | |
| Product length mm | 28.801 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.394 | |
| Product width mm | 10.000 |