Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.525 | |
| A dimension MM | 38.740 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GW1172-1006S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.520 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.480 | |
| Hose cut off factor MM | 12.200 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.213 | |
| Inside diameter MM | 5.400 | |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product length in | 1.998 | |
| Product length mm | 50.759 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.500 | |
| Product width mm | 12.700 |