Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.023 | |
| A dimension MM | 51.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GW1172-1208AL | |
| Compatible hose ID IN | 0.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.480 | |
| Hose cut off factor MM | 12.200 | |
| Inside diameter IN | 0.312 | |
| Inside diameter MM | 7.900 | |
| Product height in | 0.622 | |
| Product height mm | 15.799 | |
| Product length in | 2.023 | |
| Product length mm | 51.384 | |
| Product material | ALUMINUM | Aluminum |
| Product width in | 0.622 | |
| Product width mm | 15.799 |
![Hose Fittings GW1172-AL [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215938%2FID433457706020-0101_preview.jpg&w=1920&q=75)