Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.110 | |
| A dimension MM | 53.594 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GW1172-12AL | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.533 | |
| Hose cut off factor MM | 13.550 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.465 | |
| Inside diameter MM | 11.800 | |
| Product height in | 0.905 | |
| Product height mm | 23.000 | |
| Product length in | 2.111 | |
| Product length mm | 53.609 | |
| Product material | ALUMINUM | Aluminum |
| Product width in | 0.905 | |
| Product width mm | 23.000 |