Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.082 | |
| A dimension MM | 52.882 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GW1172-1608S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.539 | |
| Hose cut off factor MM | 13.700 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.312 | |
| Inside diameter MM | 7.900 | |
| Product height in | 0.787 | |
| Product height mm | 20.000 | |
| Product length in | 1.925 | |
| Product length mm | 48.900 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.787 | |
| Product width mm | 20.000 |