Weatherhead by Danfoss
H01720-100
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H01720-100
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 9.84 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 1500 Psi | |
| Certification(s) | SAE 100R3SAE J1942/1 | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Neoprene | |
| Dash size | -20 | |
| Factory crimp | Yes | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | 1.25 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 1.81 in | |
| Packaged Height | 36 in | |
| Packaged Length | 36 in | |
| Packaged Volume | 46656 in³ | |
| Packaged Weight | 80 lb | |
| Packaged Width | 36 in | |
| Product Height | 1.81 in | |
| Product Length/Depth | 1200 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 3931.32 in³ | |
| Product Weight | 68 lb | |
| Product Width | 1.81 in | |
| Qualified hose fittings | U Series | |
| Reinforcement material | Polyester | |
| Sub-brand | None | |
| Trade Name | H017 Series | |
| Tube material | Nitrile | |
| UNSPSC | 40142020 | |
| UPC | 757522761772 | |
| Working pressure | 375 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |