Boston by Danfoss
H037820
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H037820
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 8 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 1000 Psi | |
| Color | Green | |
| Cover material | EPDM | |
| Dash size | -20 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 1.25 in | |
| Outside diameter | 1.87 in | |
| Package form | Box | |
| Packaged Weight | 43 lb | |
| Product Length/Depth | 600 in | |
| Product Type | Industrial Hose | |
| Product Weight | 43 lb | |
| Qualified hose fittings | Cam and groove, Combination nipple, Male MPT | |
| Reinforcement material | Fiber and Helical Wire | |
| Sub-brand | None | |
| Trade Name | Green Cross-Linked | |
| Tube material | XLPE | |
| UPC | 639789275752 | |
| Vacuum rating | 28 iHg | |
| Working pressure | 250 Psi | |
| Working temperature - max | 150 °F | |
| Working temperature - min | -45 °F |