H06908-25
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: H250H08-50BX, H353H08-50BX, H56908
H06908-25
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 4.625 in | |
| Burst pressure | 8000 Psi | |
| Certification(s) | ABSSAE J1402 Type-2SAE 100R5 | |
| Color | Black | |
| Compliance(s) | DOT AII | |
| Conditional temperature range | Hydraulic: -40 C to 100 C [-40 F to 212 F]; Air Brake: -40 C to 93 C [-40 F to 200 F]; Hot Oil: -40 C to 121 C [-40 F to 250 F]; | |
| Construction | 2-ply braid | |
| Cover material | Fiber | |
| Dash size | -8 | |
| Factory crimp | Yes | |
| Inside diameter | .41 in | |
| Lay line style | Embossed | |
| Outside diameter | .77 in | |
| Product Height | .77 in | |
| Product Length/Depth | 300 in | |
| Product Volume | 177.87 in³ | |
| Product Weight | 13.5 lb | |
| Product Width | .77 in | |
| Qualified hose fittings | 069 E, 247 N Series | |
| Reinforcement material | Fiber and steel | |
| Tube material | Nitrile | |
| UNSPSC | 27121700 | |
| UPC | 639789276100 | |
| Working pressure | 2000 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |