
Weatherhead by Danfoss
H08108
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H08108
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Diesel, fuel, gasoline, hot lube oil and water. |
| Bend radius - min | 2.25 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 1000 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Polyester |
| Dash size | -8 |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance |
| Inside diameter | .52 in |
| Lay line style | Ink Jet |
| Outside diameter | .81 in |
| Package form | Box |
| Product Height | .81 in |
| Product Length/Depth | 50 ft |
| Product Type | Engine and Fuel Hose and Tubing |
| Product Volume | 393.66 in³ |
| Product Weight | 10.5 lb |
| Product Width | .81 in |
| Reinforcement material | Polyester and Wire |
| Sub-brand | None |
| Trade Name | H081 Series |
| Tube material | Chlorinated Polyethylene |
| Tube wall thickness | .41 in |
| UPC | 639789332011 |
| Working pressure | 250 Psi |
| Working temperature - max | 300 °F |
| Working temperature - min | -60 °F |