H10410-250R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H10410-250R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 8 in | |
| Burst pressure | 6000 Psi | |
| Certification(s) | ABSSAE J1942-Fuel and Lube ServiceSAE 100R1AT | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Neoprene | |
| Dash size | -10 | |
| Factory crimp | Yes | |
| Inside diameter | .625 in | |
| Outside diameter | .97 in | |
| Package form | Reel | |
| Packaged Height | 36 in | |
| Packaged Length | 36 in | |
| Packaged Volume | 46656 in³ | |
| Packaged Weight | 7 lb | |
| Packaged Width | 36 in | |
| Product Height | .9687 in | |
| Product Length/Depth | 3000 in | |
| Product Volume | 2818.917 in³ | |
| Product Weight | .35 lb | |
| Product Width | .97 in | |
| Qualified hose fittings | U, Z Series | |
| Reinforcement material | Steel | |
| Tube material | Nitrile | |
| Tube wall thickness | .17185 in | |
| UNSPSC | 27121700 | |
| UPC | 725975010815 | |
| Working pressure | 1500 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |