Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HIGH TEMPERATURE LUBE & OIL | High temperature lube & oil |
| Bend radius min (inch) | 2.250 | |
| Bend radius min (mm) | 57.200 | |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Burst pressure (bar) | 70 | |
| Burst pressure (psi) | 1000 | |
| Catalog Item | H12308-500R | H12308-500R |
| Color | BLACK | Black |
| Compliances | ISO 6945 | ISO 6945 |
| Construction | 2 PLY BRAID | 2 Ply braid |
| Cover material | POLYESTER (PET) | Polyester (PET) |
| Inside diameter (inch) | 0.52 | |
| Inside diameter (mm) | 13.20 | |
| Lay line style | INK JET | Ink jet |
| Length (in) | 6000.00000 | |
| Outside diameter (inch) | 0.81 | |
| Outside diameter (mm) | 20.57 | |
| Package form | REEL | Reel |
| Product height in | 0.520 | |
| Product height mm | 13.200 | |
| Product width in | 0.520 | |
| Product width mm | 13.200 | |
| Qualified hose fittings | FACTORY CRIMP | Factory crimp |
| Reinforcement material | FABRIC | Fabric |
| Series | H123 SERIES | H123 Series |
| Size | -8 | -8 |
| Tube material | CHLORINATED POLYETHYLENE (CPE) | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 20 | |
| Vacuum rating (mmHg) | 508.00 | |
| Working pressure max (bar) | 17 | |
| Working pressure max (psi) | 250 | |
| Working temperature max (C) | 149 | |
| Working temperature max (F) | 300.0 | |
| Working temperature min (C) | -51 | |
| Working temperature min (F) | -60.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789299505 |
