Weatherhead by Danfoss
H145R10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H145R10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Ultra | |
| Application | Refined petroleum based fluids | |
| Bend radius - min | 4 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 12000 Psi | |
| Certification(s) | SAE 100R17 | |
| Color | Black | |
| Compliance(s) | MSHA ApprovedMSHA IC-84/71 | |
| Construction | 1 Ply Braid | |
| Cover material | Bruiser | |
| Dash size | -10 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 200000 cycles | |
| Inside diameter | .63 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | .98 in | |
| Package form | Box | |
| Packaged Height | 24 in | |
| Packaged Length | 24 in | |
| Packaged Volume | 13824 in³ | |
| Packaged Weight | 15 lb | |
| Packaged Width | 24 in | |
| Product Height | .98 in | |
| Product Length/Depth | 50 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 576.24 in³ | |
| Product Weight | 25.5 lb | |
| Product Width | .98 in | |
| Qualified hose fittings | Z | |
| Reinforcement material | Steel | |
| Sub-brand | None | |
| Trade Name | H145R Series | |
| Tube material | Synthetic Rubber | |
| UNSPSC | 27121700 | |
| UPC | 639789302120 | |
| Working pressure | 3000 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |