Boston by Danfoss
H157116
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H157116
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Brand | Boston by Danfoss | |
| Burst pressure | 1600 Psi | |
| Color | Yellow | |
| Cover material | PVC/nitrile blend | |
| Dash size | -16 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 1 in | |
| Outside diameter | 1.48 in | |
| Product Length/Depth | 600 in | |
| Product Type | Industrial Hose | |
| Product Weight | 27.5 lb | |
| Reinforcement material | Fiber | |
| Sub-brand | None | |
| Trade Name | H1571 Series | |
| Tube material | Modified PVC | |
| UPC | 639789296665 | |
| Working pressure | 400 Psi | |
| Working temperature - max | 150 °F | |
| Working temperature - min | -20 °F |