H16610-250R
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H16610-250R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 2.75 in | |
| Burst pressure | 1800 Psi | |
| Certification(s) | SAE J1402 | |
| Color | Black | |
| Compliance(s) | DOT AII | |
| Cover material | Fiber | |
| Dash size | -10 | |
| Factory crimp | Yes | |
| Inside diameter | .5 in | |
| Outside diameter | .9218 in | |
| Packaged Height | 36 in | |
| Packaged Length | 36 in | |
| Packaged Volume | 46656 in³ | |
| Packaged Weight | 7 lb | |
| Packaged Width | 36 in | |
| Product Height | .9218 in | |
| Product Length/Depth | 3000 in | |
| Product Volume | 2549.146 in³ | |
| Product Weight | 72.5 lb | |
| Product Width | .9218 in | |
| Qualified hose fittings | 069 D, 069 E, 247 N Series | |
| Reinforcement material | Fiber and Stainless Steel | |
| Tube material | Nitrile | |
| UNSPSC | 27121700 | |
| UPC | 725975011478 | |
| Working pressure | 450 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |