H16620
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H16620
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 5 in | |
| Burst pressure | 1000 Psi | |
| Certification(s) | SAE J1402 | |
| Color | Black | |
| Compliance(s) | DOT AII | |
| Cover material | Fiber | |
| Dash size | -20 | |
| Factory crimp | Yes | |
| Inside diameter | 1.125 in | |
| Outside diameter | 1.52 in | |
| Package form | Box | |
| Packaged Height | 24 in | |
| Packaged Length | 24 in | |
| Packaged Volume | 13824 in³ | |
| Packaged Weight | 4 lb | |
| Packaged Width | 24 in | |
| Product Height | 1.52 in | |
| Product Length/Depth | 600 in | |
| Product Volume | 1386.24 in³ | |
| Product Weight | 23 lb | |
| Product Width | 1.52 in | |
| Qualified hose fittings | 069 D, 069 E, 247 N Series | |
| Reinforcement material | Fiber and Stainless Steel | |
| Tube material | Nitrile | |
| UNSPSC | 27121700 | |
| UPC | 725975474556 | |
| Working pressure | 250 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |