H16920
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H16920
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 9 in | |
| Burst pressure | 2500 Psi | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Cover material | Neoprene | |
| Dash size | -20 | |
| Factory crimp | Yes | |
| Inside diameter | 1.1299 in | |
| Outside diameter | 1.5 in | |
| Packaged Height | 24 in | |
| Packaged Length | 24 in | |
| Packaged Volume | 13824 in³ | |
| Packaged Weight | 4 lb | |
| Packaged Width | 24 in | |
| Product Length/Depth | 600 in | |
| Product Weight | 25.5 lb | |
| Reinforcement material | Steel | |
| Tube material | Nitrile | |
| UNSPSC | 27121700 | |
| UPC | 725975011669 | |
| Working pressure | 625 Psi | |
| Working temperature - max | 100 °F | |
| Working temperature - min | -40 °F |