Weatherhead by Danfoss
H19010-250R
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H19010-250R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Hydraulics, construction. | |
| Bend radius - min | 8 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 7540 Psi | |
| Certification(s) | EN853 1SNSAE 100R17SAE 100R1ATEN853 1STEN857 1SC | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Conditional temperature range | Water 32 - 158 F; Petroleum based hydraulic fluids -40 - 260 F; water based hydraulic fluids -40 - 158 F | |
| Construction | 1 Ply Braid | |
| Cover material | PVC/nitrile blend | |
| Dash size | -10 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 400000 cycles | |
| Inside diameter | .625 in | |
| Lay line style | Embossed | |
| Outside diameter | .94 in | |
| Package form | Reel | |
| Packaged Height | 36 in | |
| Packaged Length | 36 in | |
| Packaged Volume | 46656 in³ | |
| Packaged Weight | 7 lb | |
| Packaged Width | 36 in | |
| Product Height | .94 in | |
| Product Length/Depth | 250 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 2650.8 in³ | |
| Product Weight | .33 lb | |
| Product Width | .94 in | |
| Qualified hose fittings | Z Series, 1A | |
| Reinforcement material | Steel Wire | |
| Sub-brand | None | |
| Trade Name | H190 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .25 in | |
| UNSPSC | 40171600 | |
| UPC | 639789267030 | |
| Working pressure | 1885 Psi | |
| Working temperature - max | 260 °F | |
| Working temperature - min | -40 °F |