Boston by Danfoss
H198105RD-600R
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H198105RD-600R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Brand | Boston by Danfoss | |
| Burst pressure | 800 Psi | |
| Color | Red | |
| Cover material | Neoprene | |
| Cover style | Pin-Pricked | |
| Dash size | -5 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | .31 in | |
| Outside diameter | .63 in | |
| Package form | Reel | |
| Product Length/Depth | 7200 in | |
| Product Type | Industrial Hose | |
| Product Weight | 72 lb | |
| Qualified hose fittings | Z, 1A, Boss, Ground joint, Air hammer, Air king, Quick disconnect | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | Marathoner | |
| Tube material | Nitrile Blend | |
| UPC | 639789281005 | |
| Working pressure | 200 Psi | |
| Working temperature - max | 180 °F | |
| Working temperature - min | -40 °F |