Weatherhead by Danfoss
H22912-250R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: H23912-250R
H22912-250R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Air brake, fuel and lubricating oils, air and water. | |
| Bend radius - min | 3.25 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 1800 Psi | |
| Certification(s) | SAE J1402 Type AII | |
| Color | Black | |
| Compliance(s) | DOT AII | |
| Conditional temperature range | Air Brake: -40 - 100; Hydraulic: -40 - 100 | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Polyester | |
| Dash size | -12 | |
| Factory crimp | Yes | |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance | |
| Inside diameter | .63 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 1.25 in | |
| Package form | Reel | |
| Packaged Height | 36 in | |
| Packaged Length | 36 in | |
| Packaged Volume | 46656 in³ | |
| Packaged Weight | 7 lb | |
| Packaged Width | 36 in | |
| Product Height | 1.25 in | |
| Product Length/Depth | 200 ft | |
| Product Type | Engine and Fuel Hose and Tubing | |
| Product Volume | 312.5 in³ | |
| Product Weight | .27 lb | |
| Product Width | 1.25 in | |
| Qualified hose fittings | 069 D, 069 E, 229 P, 247 N Series | |
| Reinforcement material | Polyester | |
| Sub-brand | None | |
| Trade Name | H229 Series | |
| Tube material | Nitrile | |
| UNSPSC | 40171600 | |
| UPC | 725975631614 | |
| Working pressure | 225 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |