
Weatherhead by Danfoss
H22912
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: H23912
H22912
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Air brake, fuel and lubricating oils, air and water. |
| Bend radius - min | 3.25 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 1800 Psi |
| Certification(s) | SAE J1402 Type AII |
| Color | Black |
| Compliance(s) | DOT AII |
| Conditional temperature range | Air Brake: -40 - 100; Hydraulic: -40 - 100 |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Polyester |
| Dash size | -12 |
| Factory crimp | Yes |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance |
| Inside diameter | .63 in |
| Lay line style | Ink Jet |
| Outside diameter | 1.25 in |
| Package form | Box |
| Packaged Height | 24 in |
| Packaged Length | 24 in |
| Packaged Volume | 13824 in³ |
| Packaged Weight | 4 lb |
| Packaged Width | 24 in |
| Product Height | 1.25 in |
| Product Length/Depth | 1 ft |
| Product Type | Engine and Fuel Hose and Tubing |
| Product Volume | 18.75 in³ |
| Product Weight | .27 lb |
| Product Width | 1.25 in |
| Qualified hose fittings | 069 D, 069 E, 229 P, 247 N Series |
| Reinforcement material | Polyester |
| Sub-brand | None |
| Trade Name | H229 Series |
| Tube material | Nitrile |
| Tube wall thickness | .065 in |
| UNSPSC | 40171600 |
| UPC | 725975626153 |
| Working pressure | 225 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |