
Weatherhead by Danfoss
H24304-100R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: EN-5TW, EN-5TW100BX, EN-5TW250R
H24304-100R
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Ideal for steam, compressor discharge and virtually all chemical applications. Not recommended for steam-cold water cycling. |
| Bend radius - min | 3 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 9600 Psi |
| Color | Stainless Steel |
| Compliance(s) | FDA Approved |
| Construction | Extruded with braided cover |
| Cover material | Stainless Steel |
| Dash size | -4 |
| Factory crimp | Yes |
| Feature | Withstands vibration and impulsingImpervious to degradationWide temperature range |
| Inside diameter | .25 in |
| Outside diameter | .36 in |
| Package form | Reel |
| Packaged Height | 20 in |
| Packaged Length | 6 in |
| Packaged Volume | 2280 in³ |
| Packaged Width | 19 in |
| Product Height | .36 in |
| Product Length/Depth | 100 ft |
| Product Type | PTFE and Teflon Hose and Tubing |
| Product Volume | 12.96 in³ |
| Product Weight | .08 lb |
| Product Width | .36 in |
| Qualified hose fittings | E Series |
| Reinforcement material | Stainless Steel |
| Sub-brand | None |
| Trade Name | H243 Series |
| Tube material | Teflon |
| Tube wall thickness | .055 in |
| UNSPSC | 40171600 |
| UPC | 725975405024 |
| Working pressure | 3000 Psi |
| Working temperature - max | 450 °F |
| Working temperature - min | -65 °F |