Weatherhead by Danfoss
H24305-100R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: EN-6TW, EN-6TW100BX, EN-6TW250R
H24305-100R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Ideal for steam, compressor discharge and virtually all chemical applications. Not recommended for steam-cold water cycling. | |
| Bend radius - min | 4 in | |
| Brand | Weatherhead by Danfoss | |
| Color | Stainless Steel | |
| Compliance(s) | FDA Approved | |
| Construction | Extruded with braided cover | |
| Cover material | Stainless Steel | |
| Dash size | -5 | |
| Factory crimp | Yes | |
| Feature | Withstands vibration and impulsingImpervious to degradationWide temperature range | |
| Inside diameter | .31 in | |
| Outside diameter | .42 in | |
| Package form | Reel | |
| Packaged Height | 20 in | |
| Packaged Length | 6 in | |
| Packaged Volume | 2280 in³ | |
| Packaged Width | 19 in | |
| Product Height | .42 in | |
| Product Length/Depth | 100 ft | |
| Product Type | PTFE and Teflon Hose and Tubing | |
| Product Volume | 17.64 in³ | |
| Product Weight | .1 lb | |
| Product Width | .42 in | |
| Qualified hose fittings | E | |
| Reinforcement material | Stainless Steel | |
| Sub-brand | None | |
| Trade Name | H243 Series | |
| Tube material | Teflon | |
| UNSPSC | 40171600 | |
| UPC | 725975405031 | |
| Working pressure | 2500 Psi | |
| Working temperature - max | 450 °F | |
| Working temperature - min | -65 °F |