Weatherhead by Danfoss
H24305
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: EN-6TW, EN-6TW100BX, EN-6TW250R
H24305
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Ideal for steam, compressor discharge and virtually all chemical applications. Not recommended for steam-cold water cycling. | |
| Bend radius - min | 4 in | |
| Brand | Weatherhead by Danfoss | |
| Color | Stainless Steel | |
| Compliance(s) | FDA Approved | |
| Construction | Extruded with braided cover | |
| Cover material | Stainless Steel | |
| Dash size | -5 | |
| Factory crimp | Yes | |
| Feature | Withstands vibration and impulsingImpervious to degradationWide temperature range | |
| Impulse cycle life | 150000 cycles | |
| Inside diameter | .31 in | |
| Outside diameter | .42 in | |
| Packaged Height | 24 in | |
| Packaged Length | 24 in | |
| Packaged Volume | 13824 in³ | |
| Packaged Weight | 10 lb | |
| Packaged Width | 24 in | |
| Product Height | .42 in | |
| Product Length/Depth | 50 ft | |
| Product Type | PTFE and Teflon Hose and Tubing | |
| Product Volume | 8.82 in³ | |
| Product Weight | .1 lb | |
| Product Width | .42 in | |
| Qualified hose fittings | E, Super Gem, Teflon Reusable | |
| Reinforcement material | Stainless Steel | |
| Sub-brand | None | |
| Trade Name | H243 Series | |
| Tube material | Teflon | |
| Tube wall thickness | .055 in | |
| UNSPSC | 40171600 | |
| UPC | 725975012178 | |
| Working pressure | 2500 Psi | |
| Working temperature - max | 450 °F | |
| Working temperature - min | -65 °F |