
Boston by Danfoss
H27504RD-1000R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H27504RD-1000R
Product specifications
Characteristic | Value |
|---|---|
| Application | General purpose, low pressure, air and water. |
| Bend radius - min | .63 in |
| Brand | Boston by Danfoss |
| Burst pressure | 1000 Psi |
| Color | Red |
| Construction | 1 Ply Braid |
| Cover material | PVC |
| Dash size | -4 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | .25 in |
| Lay line style | Ink Jet |
| Outside diameter | .48 in |
| Package form | Reel |
| Product Height | .25 in |
| Product Length/Depth | 1000 ft |
| Product Type | Industrial Hose |
| Product Volume | 750 in³ |
| Product Weight | .07 lb |
| Product Width | .25 in |
| Reinforcement material | Textile |
| Sub-brand | None |
| Trade Name | Polyforce II |
| Tube material | Polyvinyl Chloride (PVC) |
| Tube wall thickness | .06495 in |
| Working pressure | 250 Psi |
| Working temperature - max | 150 °F |
| Working temperature - min | -10 °F |