Boston by Danfoss
H27506GN-600R
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H27506GN-600R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | General purpose, low pressure, air and water. | |
| Bend radius - min | 1 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 1000 Psi | |
| Certification(s) | SAE J517 | |
| Color | Green | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | PVC | |
| Cover style | Pin-Pricked | |
| Dash size | -6 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | .38 in | |
| Outside diameter | .625 in | |
| Package form | Reel | |
| Product Height | .625 in | |
| Product Length/Depth | 600 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 2857.68 in³ | |
| Product Weight | 72 lb | |
| Product Width | .625 in | |
| Qualified hose fittings | E, Z, 265 P, 1A, Barbed inserts, Quick acting or long shank, Quick disconnect | |
| Reinforcement material | Textile | |
| Sub-brand | None | |
| Trade Name | Polyforce II | |
| Tube material | Polyvinyl Chloride (PVC) | |
| Working pressure | 300 Psi | |
| Working temperature - max | 150 °F | |
| Working temperature - min | -10 °F |