Weatherhead by Danfoss
H27712
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: EC-14TW
H27712
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Ideal for steam, compressor discharge and virtually all chemical applications. Not recommended for steam-cold water cycling. | |
| Bend radius - min | 9 in | |
| Brand | Weatherhead by Danfoss | |
| Color | Stainless Steel | |
| Compliance(s) | FDA Approved | |
| Conductivity | Conductive | |
| Construction | Multi Braid | |
| Cover material | Stainless Steel | |
| Dash size | -12 | |
| Factory crimp | Yes | |
| Feature | Withstands vibration and impulsingImpervious to degradationWide temperature range | |
| Inside diameter | .75 in | |
| Outside diameter | .89 in | |
| Package form | Box | |
| Packaged Height | 24 in | |
| Packaged Length | 24 in | |
| Packaged Volume | 13824 in³ | |
| Packaged Width | 24 in | |
| Product Height | .89 in | |
| Product Length/Depth | 50 ft | |
| Product Type | PTFE and Teflon Hose and Tubing | |
| Product Volume | 39.605 in³ | |
| Product Weight | .22 lb | |
| Product Width | .89 in | |
| Qualified hose fittings | E Series | |
| Reinforcement material | Polyester | |
| Sub-brand | None | |
| Trade Name | H277 Series | |
| Tube material | Teflon | |
| UNSPSC | 40171600 | |
| UPC | 639789262073 | |
| Working pressure | 1000 Psi | |
| Working temperature - max | 450 °F | |
| Working temperature - min | -65 °F |