H27716
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: EC-18TW
H27716
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 12 in | |
| Color | Black | |
| Cover material | Stainless Steel | |
| Dash size | -16 | |
| Factory crimp | Yes | |
| Inside diameter | 1 in | |
| Outside diameter | 1.1299 in | |
| Package form | Box | |
| Product Height | 1.13 in | |
| Product Length/Depth | 600 in | |
| Product Volume | 766.14 in³ | |
| Product Weight | 24.5 lb | |
| Product Width | 1.13 in | |
| Qualified hose fittings | E Series | |
| Reinforcement material | Stainless Steel | |
| Tube material | Teflon | |
| UNSPSC | 40171600 | |
| UPC | 639789262080 | |
| Working pressure | 1000 Psi | |
| Working temperature - max | 450 °F | |
| Working temperature - min | -65 °F |