Weatherhead by Danfoss
H29032
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: H28032
H29032
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 25 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 5200 Psi |
| Certification(s) | ISO 1436-1 Type 2SNEN853 2SNSAE J1942/1SAE 100R2AT Type S |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Construction | 2-ply braid |
| Cover material | Vinyl Nitrile |
| Dash size | -32 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | 2 in |
| Outside diameter | 2.5099 in |
| Product Length/Depth | 600 in |
| Product Type | Rubber Hydraulic |
| Product Weight | 111 lb |
| Reinforcement material | Steel Wire |
| Sub-brand | None |
| Trade Name | H290 Series |
| Tube material | Nitrile |
| UNSPSC | 40171600 |
| UPC | 639789328656 |
| Working pressure | 1300 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |