Weatherhead by Danfoss
H290H10
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H290H10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | High pressure hose for hydraulic fluid applications. | |
| Bend radius - min | 7.99 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 14600 Psi | |
| Certification(s) | SAE 100R2AEN853 2STISO 1436-1 Type 2SNSAE 100R19EN853 2SNSAE 100R2ATSAE 100R16 | |
| Color | Black | |
| Construction | 2-ply braid | |
| Cover material | Chlorinated Polyethylene | |
| Dash size | -10 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 400000 cycles | |
| Inside diameter | .62 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 1.03 in | |
| Package form | Box | |
| Packaged Height | 24 in | |
| Packaged Length | 24 in | |
| Packaged Volume | 13824 in³ | |
| Packaged Weight | 10 lb | |
| Packaged Width | 24 in | |
| Product Height | 1 in | |
| Product Length/Depth | 50 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 600 in³ | |
| Product Weight | 25 lb | |
| Product Width | 1 in | |
| Qualified hose fittings | Z | |
| Reinforcement material | High-tensile steel cords | |
| Sub-brand | None | |
| Trade Name | H290H Series | |
| Tube material | CPE | |
| UNSPSC | 40171600 | |
| UPC | 639789329165 | |
| Working pressure | 3650 Psi | |
| Working temperature - max | 302 °F | |
| Working temperature - min | -40 °F |