Weatherhead by Danfoss
H290H32
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H290H32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 25 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 6100 Psi | |
| Certification(s) | SAE 100R2ATSAE J1942/1 | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Construction | 2-ply braid | |
| Dash size | -32 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 400000 cycles | |
| Inside diameter | 2 in | |
| Outside diameter | 2.7 in | |
| Product Height | 2.7 in | |
| Product Length/Depth | 600 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 4374 in³ | |
| Product Weight | 113.5 lb | |
| Product Width | 2.7 in | |
| Qualified hose fittings | Z | |
| Reinforcement material | High-tensile steel cords | |
| Sub-brand | None | |
| Trade Name | H290H Series | |
| UNSPSC | 40171600 | |
| Working pressure | 1525 Psi | |
| Working temperature - max | 300 °F | |
| Working temperature - min | -40 °F |