Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Blue |
Construction | 2 Wire Braid |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 0.25 |
Inside diameter (mm) | 6.40 |
Outside diameter (inch) | 0.53 |
Outside diameter (mm) | 13.50 |
Series | SELWASH 2SC |
Tube material | Nitrile (NBR) |