H33806
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: EC03806
H33806
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 3.5 in | |
| Burst pressure | 900 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Cover material | Synthetic EPDM | |
| Dash size | -6 | |
| Factory crimp | Yes | |
| Inside diameter | .38 in | |
| Outside diameter | .75 in | |
| Product Length/Depth | 600 in | |
| Product Weight | 12 lb | |
| Reinforcement material | Fiber | |
| Tube material | Synthetic EPDM | |
| UPC | 725975012376 | |
| Working pressure | 225 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |