H42524-150
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided hose
Recommended replacement: H28024, H28024-150
H42524-150
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 20 in |
| Burst pressure | 5000 Psi |
| Certification(s) | SAE 100R2SAE J1942/1ABS |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Construction | 2-ply braid |
| Cover material | Neoprene |
| Dash size | -24 |
| Factory crimp | Yes |
| Inside diameter | 1.5 in |
| Length configuration | 50, 100, 150 |
| Outside diameter | 2.16 in |
| Product Height | 2.16 in |
| Product Length/Depth | 1800 in |
| Product Volume | 8398.08 in³ |
| Product Weight | 264 lb |
| Product Width | 2.16 in |
| Qualified hose fittings | 430 U, 425 N, Z Series |
| Reinforcement material | Steel |
| Tube material | Nitrile |
| UNSPSC | 40171600 |
| UPC | 639789298621 |
| Working pressure | 1250 Psi |
| Working temperature - max | 260 °F |
| Working temperature - min | -40 °F |