Product specifications
Characteristic | Value |
---|---|
Abrasion Resistance | Standard |
Bend radius min (inch) | 4.720 |
Bend radius min (mm) | 120.000 |
Burst pressure (bar) | 1520 |
Burst pressure (psi) | 22000 |
Color | Black |
Construction | 4 Wire Spiral |
Cover material | Chloroprene (CR) |
Impulse cycle (cycles) | 500000 |
Inside diameter (inch) | 0.75 |
Inside diameter (mm) | 19.00 |
Lay line style | Transfer tape |
Outside diameter (inch) | 1.21 |
Outside diameter (mm) | 30.73 |
Package form | Bulk |
Qualified hose fittings | Reusable |
Reinforcement material | Brass plated steel wire |
Series | H430 Series |
Size | -12 |
Tube material | Nitrile (NBR) |
Working pressure max (bar) | 380 |
Working pressure max (psi) | 5500 |
Working temperature max (C) | 126 |
Working temperature max (F) | 260.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 725975012796 |