Weatherhead by Danfoss
H430R08
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H430R08
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Ultra | |
| Application | High abrasion applications. Hydraulic system service with petroleum and water-based fluids, for general industrial service | |
| Bend radius - min | 7 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 16000 Psi | |
| Certification(s) | SAE 100R12EN856 4SPEN856 Type R12 | |
| Color | Black | |
| Compliance(s) | MSHA ApprovedMSHA IC-84/71 | |
| Construction | 4 Spiral | |
| Cover material | UHMW | |
| Dash size | -8 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 1000000 cycles | |
| Inside diameter | .5 in | |
| Outside diameter | .92 in | |
| Package form | Box | |
| Product Height | .92 in | |
| Product Length/Depth | 50 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 507.84 in³ | |
| Product Weight | 29.5 lb | |
| Product Width | .92 in | |
| Qualified hose fittings | 430 U, 4S | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | H430 Series | |
| Tube material | Nitrile | |
| Tube wall thickness | .21 in | |
| UNSPSC | 40171600 | |
| UPC | 639789291462 | |
| Working pressure | 4000 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |