Weatherhead by Danfoss
H46416-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H46416-100
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Hydraulics system service wirh petroleum and water based fluids, for general use. | |
| Bend radius - min | 13.38 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 22040 Psi | |
| Certification(s) | EN856 4SH | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Construction | 4 Spiral | |
| Cover material | Chloroprene Rubber | |
| Dash size | -16 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 1000000 cycles | |
| Inside diameter | 1 in | |
| Lay line style | Embossed | |
| Outside diameter | 1.5 in | |
| Packaged Height | 20 in | |
| Packaged Length | 6 in | |
| Packaged Volume | 2280 in³ | |
| Packaged Width | 19 in | |
| Product Height | 1.5 in | |
| Product Length/Depth | 100 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 2700 in³ | |
| Product Weight | .6774 lb | |
| Product Width | 1.5 in | |
| Qualified hose fittings | 4SP | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | H464 Series | |
| Tube material | Nitrile | |
| Tube wall thickness | .25 in | |
| UNSPSC | 40171600 | |
| UPC | 639789298164 | |
| Working pressure | 5510 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |