H48724-150
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: EC810-24
H48724-150
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 20 in | |
| Burst pressure | 24360 Psi | |
| Color | Black | |
| Cover material | Synthetic Rubber | |
| Dash size | -24 | |
| Inside diameter | 1.5 in | |
| Outside diameter | 2.25 in | |
| Packaged Height | 1.496 in | |
| Packaged Length | 1.496 in | |
| Packaged Volume | 1.233 in³ | |
| Packaged Weight | 470.024 lb | |
| Packaged Width | .551 in | |
| Product Length/Depth | 1800 in | |
| Product Weight | 478.5 lb | |
| Reinforcement material | Steel | |
| Tube material | Synthetic Rubber | |
| UPC | 639789336613 | |
| Working pressure | 6090 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -70 °F |