Boston by Danfoss
H600812
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H600812
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Brand | Boston by Danfoss | |
| Burst pressure | 1200 Psi | |
| Color | Yellow | |
| Cover material | Neoprene | |
| Cover style | Perforated | |
| Dash size | -12 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | .75 in | |
| Outside diameter | 1.25 in | |
| Product Length/Depth | 1200 in | |
| Product Type | Industrial Hose | |
| Product Weight | 77 lb | |
| Reinforcement material | Steel | |
| Sub-brand | None | |
| Trade Name | Bulldog Yellow Jack | |
| Tube material | Nitrile | |
| UPC | 639789268464 | |
| Working pressure | 1200 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |