Boston by Danfoss
H962216
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H962216
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Brand | Boston by Danfoss | |
| Burst pressure | 3400 Psi | |
| Color | Yellow | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Neoprene | |
| Cover style | Perforated | |
| Dash size | -16 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 1 in | |
| Length configuration | 50, 100 | |
| Outside diameter | 1.5 in | |
| Package form | Box | |
| Packaged Weight | 30.5 lb | |
| Product Height | 1.5 in | |
| Product Length/Depth | 600 in | |
| Product Type | Industrial Hose | |
| Product Volume | 1350 in³ | |
| Product Weight | 30.5 lb | |
| Product Width | 1.5 in | |
| Qualified hose fittings | Z Series, Boss, Ground joint, Air hammer, Air king, quick disconnect | |
| Reinforcement material | Steel | |
| Sub-brand | None | |
| Trade Name | H9622 Series | |
| Tube material | Nitrile | |
| Tube wall thickness | .25 in | |
| UPC | 639789267900 | |
| Working pressure | 850 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |