Danfoss Hydro-Line
HA03SB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12043496
HA03SB
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Pneumatic Medium Duty application | |
| Bore diameter | 6 in | |
| Brand | Danfoss | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushions | Cushioned both ends | |
| Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability | |
| Model Code | LR5C-6.00X11.00-B-1.38-1X-N-V-V-1-1-HA03SB | |
| Mounting style | Cap Clevis | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | PolyPak | |
| Port Location | Head 1-Cap 1 | |
| Port Type | NPTF | |
| Product Height | 6.5 in | |
| Product Length/Depth | 20.75 in | |
| Product Type | Tie-Rod | |
| Product Volume | 876.688 in³ | |
| Product Width | 6.5 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 1.38 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Extended Intermediate Male Metric thread | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Viton | |
| Rod Seal Type 1 | Viton lip type | |
| Sub-brand | Hydro-Line | |
| Trade Name | R5 Series | |
| Working pressure - max | 250 Psi |