Danfoss Hydro-Line
HA08S7
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HA08S7
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic medium duty application |
| Bore diameter | 2.5 in |
| Brand | Danfoss |
| Construction type | Tie Rod |
| Cushions | Non-cushioned |
| Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times |
| Model Code | HR5E-2.50X27.00-N-1.00-2 -S-H-N-2-2-HA08S7 |
| Mounting style | Side end lugs |
| Net Stroke Length | 27 in |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 2-Cap 2 |
| Port Type | SAE/UN O-ring |
| Product Height | 3 in |
| Product Length/Depth | 33.25 in |
| Product Type | Tie-Rod |
| Product Volume | 299.25 in³ |
| Product Width | 3 in |
| Rod 1 Diameter | 1 in |
| Rod End Style 1 | Intermediate Male UN thread |
| Rod Seal Material 1 | Urethane |
| Rod Seal Type 1 | Urethane Ultra Seal |
| Sub-brand | Hydro-Line |
| Trade Name | HR5 Series |
| Working pressure - max | 100 Psi |