Danfoss Hydro-Line
HA0AT6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12053698
HA0AT6
Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic medium duty application |
| Bore diameter | 1.5 in |
| Brand | Danfoss |
| Construction type | Tie Rod |
| Cushions | Cushioned both ends |
| Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times |
| Model Code | HR5F-1.50X4.75-B-0.63-2- N-H-R-4-4 |
| Mounting style | Head Rectangular flange |
| Net Stroke Length | 4.75 in |
| Piston Seal Material | Viton-A |
| Piston Seal Type | Viton lip-type |
| Port Location | Head 4-Cap 4 |
| Port Type | NPTF |
| Product Height | 2 in |
| Product Length/Depth | 8.13 in |
| Product Type | Tie-Rod |
| Product Volume | 32.52 in³ |
| Product Width | 2 in |
| Rod 1 Diameter | .63 in |
| Rod End Style 1 | Intermediate Male UN thread |
| Rod Seal Material 1 | Urethane |
| Rod Seal Type 1 | Urethane Ultra Seal |
| Sub-brand | Hydro-Line |
| Trade Name | HR5 Series |
| Working pressure - max | 100 Psi |