HA0GV5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HA0GV5
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Bore diameter | 3.25 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options |
| Model Code | NZ10GH5X5WA120F4-HA0GV5 |
| Mounting style | Cap Clevis |
| Net Stroke Length | 12 in |
| Port Location | Head 3-Cap 3 |
| Port Type | NFPA Standard SAE/UN |
| Product Height | 4.5 in |
| Product Length/Depth | 22.63 in |
| Product Type | Tie-Rod |
| Product Volume | 458.258 in³ |
| Product Width | 4.5 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.375 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Small Male UN thread |
| Rod Material | Non Case Hardened |
| Single or Double Rod | Single |
| Sub-brand | None |
| Trade Name | NZ Series |
| Working pressure - max | 3000 Psi |