HA0GVK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HA0GVK
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Bore diameter | 4 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | Cap 3 |
| Cushions | Cushioned cap end |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options |
| Model Code | NZXXHP2NXKD528PG-HA0GVK |
| Net Stroke Length | 52.5 in |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 1-Cap 1 |
| Product Type | Tie-Rod |
| Reciprocating | Yes |
| Rod 1 Diameter | 2.5 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Short Female UN thread |
| Rod Material | Non Case Hardened |
| Sub-brand | None |
| Trade Name | NZ Series |
| Working pressure - max | 3000 Psi |