Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | CRUDE OILFUEL AND LUBE OILSGASOLINEHYDRAULIC SYSTEMSPHOSPHATE ESTER BASED FLUIDSWATER | Crude oilFuel and lube oilsGasolineHydraulic systemsPhosphate ester based fluidsWater |
| Brand | DANFOSS | Danfoss |
| Certifications | ABS CERTIFIEDBVDNVEN45545MSHA APPROVEDUSCG | ABS CertifiedBVDNVEN45545MSHA ApprovedUSCG |
| Compliances | EN853 2SNISO 1436-1 TYPE 2SNSAE 100R2AT TYPE S | EN853 2SNISO 1436-1 Type 2SNSAE 100R2AT Type S |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | GH195 SERIES | GH195 Series |
| Hose size | 24 | Size 24 |
| Legacy fitting part number 1 | 1AA24FJ24 | |
| Legacy fitting part number 2 | 1AA24FJ24 | |
| Overall length IN | 56.3 | |
| Overall length MM | 1430 | |
| Thread size 1 | 1 7/8-12 UN | 1 7/8-12 UN |
| Thread size 2 | 1 7/8-12 UN | 1 7/8-12 UN |