HB006L
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Bore diameter | 6 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | Head 3-Cap 3 |
| Cushions | Cushioned both ends |
| Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
| Model Code | RE10LH5N1RW080RS-HB006L |
| Mounting style | Cap Clevis |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 2-Cap 2 |
| Port Type | NPTF |
| Product Height | 6.5 in |
| Product Length/Depth | 17.75 in |
| Product Type | Tie-Rod |
| Product Volume | 749.938 in³ |
| Product Width | 6.5 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.375 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Small Male UN thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | Carboxylated lip type |
| Sub-brand | None |
| Trade Name | RE Series |
| Working pressure - max | 250 Psi |