HB0175
Pneumatic R Series tie-rod cylinder
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Industrial application |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Tie Rod |
Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
Model Code | RE10KM5N1KW540SO-HB0175 |
Non-Rotating | Yes |
Product Type | Tie-Rod |
Reciprocating | Yes |
Sub-brand | None |
Tandem | No |
Trade Name | RE Series |